??
Catalog navigation
CAD model selection
HELP_VARIABLE
GUI
MODEL
Model
CONTROL
Control method
HEXAGON
Hexagon dimension
OMSC
Made to order
D
T
H
8 mm
D1
mm
D2
9.6 mm
D3
9.4 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
39 mm
A
35 mm
M
13.3 mm
W1
13.6 mm
W2
15.1 mm
X
5.5 mm
Y
9.6 mm
CNSMASSEXACT
Mass
g
Download CAD models
Previews
3D
Dimension