您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
AST SH-AST S 150 SM2001500agreybw
Paroc Panel System
Wall Panel Systems
AST Wall Panel System for high fire requirements
AST Shadow
Powered by
CAD模型選擇
{paroc/wall_panel_systems/high_fire/ast_shadow/ast_s.prj},{NB=AST SH-AST S 150(300-SM-200-1500-agrey-bwH)},{PR=AST Wall},{APP=H},{PW=1200},{LODLEVEL=300},{EP=SM},{IP=200},{L=1500},{TT=0.26},{TC=0.04},{CT=150},{FR=N/A},{FA=FM, LPCB},{CTX=151},{EC=agrey},{IC=bw}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PR
Product Range
AST Wall
APP
Application
horizontal
vertical
horizontal
vertical
PW
Panel Width
1200
mm
LODLEVEL
LOD Level
300
200
300
200
EP
External Profiles
Smooth
Smooth
IP
Internal Profiles
Line 200
Smooth
Line 150
Line 600
Line 200
Smooth
Line 150
Line 600
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
TT
Thermal Transmittance (U-value)
0.26
0.26
W/m2 K
TC
Thermal Conductivity (Lambda)
0.04
W/m K
CT
Core Thickness
150
150
mm
FR
Fire resistance
N/A
N/A
EC
External Panel Color
Agate Grey ✔
Agate Grey
Agate Grey
Agate Blue
Agate Blue
Bright White
Bright White
Dark Silver
Dark Silver
Dark Silver Matt
Dark Silver Matt
Goldstone Red
Goldstone Red
Graphite Grey
Graphite Grey
Graphite Grey Matt
Graphite Grey Matt
Hematite Silver
Hematite Silver
Hematite Silver Matt
Hematite Silver Matt
Howlite Grey
Howlite Grey
Howlite White
Howlite White
Jet
Jet
Jet Matt
Jet Matt
Moonstone
Moonstone
Onyx
Onyx
Pure White
Pure White
Silver
Silver
Silver Matt
Silver Matt
Amber Yellow
Amber Yellow
Angelite Blue
Angelite Blue
Calcite Yellow
Calcite Yellow
Citrine Yellow
Citrine Yellow
Cooper
Cooper
Fluorite Green
Fluorite Green
Garnet Brown
Garnet Brown
Gold
Gold
Jade Green
Jade Green
Malachite Green
Malachite Green
Onyx Black
Onyx Black
Pebble Beige
Pebble Beige
Pebble Grey
Pebble Grey
Platinium
Platinium
Quartz Green
Quartz Green
Tile Red
Tile Red
IC
Internal Panel Color
Bright White ✔
Bright White
Bright White
Agate Blue
Agate Blue
Agate Grey
Agate Grey
Dark Silver
Dark Silver
Dark Silver Matt
Dark Silver Matt
Goldstone Red
Goldstone Red
Graphite Grey
Graphite Grey
Graphite Grey Matt
Graphite Grey Matt
Hematite Silver
Hematite Silver
Hematite Silver Matt
Hematite Silver Matt
Howlite Grey
Howlite Grey
Howlite White
Howlite White
Jet
Jet
Jet Matt
Jet Matt
Moonstone
Moonstone
Onyx
Onyx
Pure White
Pure White
Silver
Silver
Silver Matt
Silver Matt
Amber Yellow
Amber Yellow
Angelite Blue
Angelite Blue
Calcite Yellow
Calcite Yellow
Citrine Yellow
Citrine Yellow
Cooper
Cooper
Fluorite Green
Fluorite Green
Garnet Brown
Garnet Brown
Gold
Gold
Jade Green
Jade Green
Malachite Green
Malachite Green
Onyx Black
Onyx Black
Pebble Beige
Pebble Beige
Pebble Grey
Pebble Grey
Platinium
Platinium
Quartz Green
Quartz Green
Tile Red
Tile Red
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸