??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Detailierungsgrad
SA300ID03
Product type (ASN)
ASZ6.6
SA700ID04
Product property
ASZ6.6 Stem Heater AC/DC 24V
SA400ID03
Display type
SA500ID03
BUS protocol
SA700ID005
Width
1.9 Inch
SA700ID006
Depth
0.9 Inch
SA700ID007
Height
6.3 Inch
SA700ID008
Mass (net)
0.400 lbs.
SA740ID04
SA810ID03
Manufacturer order number
S55845-Z108
SA810ID04
Datanorm number
S55845-Z108
SA810ID06
GTIN number
7612910000000
SA810ID10
Description
ASZ6.6 Stem Heater AC/DC 24V
SA810ID14
Units of measure
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011307
ETIMCLASSN
ETIM classname
Accessories/spare parts for servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
UNICLASS code
Pr_75_50_18_21
SA110ID04
Main product group 2
Actuators for globe and pressure independent combi valves (PICV)
SA010ID02
Sheet number of the guideline
99
SA100ID04
Main product group 1
step11
Download CAD models
Previews