??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
062031
MANUTYPEDESC
Manufacturer Type Description
HI11-P1/P3Z
DESCSHORT
Short Description
Auxiliary contact, 1 N/O, 1 NC, For use with P1, P3, intermediate
DESCLONG
Long Description
Auxiliary contact, Product range: Accessories, Part group reference: P1, P3, Late-break switching-on behavior, early-make switching-off behavior, The N/O is always connected as a load-shedding contact., For left and/or right side mounting, Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, For use with: P1-…/Z, …/V, …/I2, …/IVS, P3-63/Z, …/V, …/I4, …/IVS, P3-100/Z, …/V, …/I5, …/IVS
INTNO
International product number
4015080620310
NETTO_WEIGHT
Netto weight
0.040 kg
ECLASS_13_0
Auxiliary switch block [AKN342018]
ETIM_9_0
Auxiliary contact block [EC000041]
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
1
EF008255
Number of contacts as normally closed contact
1
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
6 A
EF003961
Type of electric connection
Screw connection
EF000010
Model
Clip-on
EF000003
Mounting method
Side mounting
EF000048
Lamp holder
None
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews