??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
AV058CCR
MAT
Material
POS1
Position
POS2
Position
POS3
Position
POS4
Position
SDESCR1
Very short description 1
INDA Magnifying mirrors Cm23X35 H27
SDESCR2
Very short description 2
Mirrors Inda AV058C 23X35 CR
ARTDESC
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm23X35 H27 CR
INTERCODE
International code
EAN-13:8033163339351
HEIGHT
27 cm
WIDTH
23 cm
DEPTH
Depth
35 cm
WEIGHT
1.215 kg
SER
Series
Mirrors Inda
LINE
Magnifying mirrors
MOD
Model
AV058C
INTRACODE
Intrastat code
70099200
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Download CAD models
Previews
3D
Dimension