??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CODE
Code
AV058QCR
MAT
Material
SDESCR1
Very short description 1
INDA Magnifying mirrors Cm20X16 H41
SDESCR2
Very short description 2
Mirrors Inda AV058Q 20X16 CR
ARTDESC
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X16 H41 CR
INTERCODE
International code
EAN-13:8033163086521
HEIGHT
Height
41 cm
WIDTH
Width
20 cm
DEPTH
Depth
16 cm
WEIGHT
Weight
1.270 kg
SER
Series
Mirrors Inda
LINE
Line
Magnifying mirrors
MOD
Model
AV058Q
INTRACODE
Intrastat code
70099200
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Сваляне на CAD модели
Previews
3D
Размер