??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
Brass Chemical Nickel Plated
DTUBO
Øe Tube
mm
D2
mm
D2IN
in
L1
mm
L1IN
in
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
Silicone Free
CONF2
Conformity2
RoHS
AF
Application fields
Pneumatic circuits
Download CAD models
Previews
3D
Dimension