??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Product Name
B-4 Non-standard Modular belt
APPLICATION
Application
Various beverages, beer industries, and conveyor belts for packaging machines
MATERIAL
Modular belt and pin material
Polyoxymethylene (POM), operating temperature -30℃~+90℃: Polypropylene (PP), operating temperature +1℃~+98℃
MBL
Modular belt load (21°C)
POM is 20000N/M,PP is 8800N/M
PM
Pin material
Polypropylene (PP)
MBOR
Modular belt opening rate
20%
MBC
Modular belt color
White
RBR
Reverse bend radius
75 mm
WEIGHT
Modular belt weight
(POM)11.2kg/m^2,(PP)7.3kg/m^2
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
W
152.4 mm
L
The multiply of standard pitch
MBT
Modular belt width
Non-standard modular belt width: W=152.4*N+16.9*T
REMARK
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Download CAD models
Previews