??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
BESTBLOHM
Order No.
FORM
Type
AUSF
version
D
diameter
33-0,2 mm
D1
diameter
45 mm
DK
ball diameter
22 mm
AB
number of fastening holes
3 mm
C
Base load
N
H
height
27,7 mm
H1
height
9,8±0,2 mm
H2
height
5 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Code
CAD modeli indir
Previews
3D
Boyut