??
Catalog navigation
CAD model selection
HELP_VARIABLE
BS
Base Style
B10H
TBD
Timing belt drive
mm
XXX
S
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
MW
Moter way
mm
PMM
Provide motor mode
mm
MT
Motor Type
mm
MP
Motor power
mm
B
Brakes
SQ
Sensor quantity
mm
ST
Sensor type
mm
CNSORDERNO
B10H-L45-S50-L-ZP20-D3 mm
L
345 mm
A
50 mm
M
1 mm
N
8 mm
KG
5.100 kg
Download CAD models
Previews
3D
Dimension