??
Catalog navigation
CAD model selection
HELP_VARIABLE
BS
Base Style
B22
TBD
Timing belt drive
mm
XXX
S
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
MW
Moter way
mm
PMM
Provide motor mode
mm
MT
Motor Type
mm
MP
Motor power
mm
B
Brakes
SQ
Sensor quantity
mm
ST
Sensor type
mm
SP
CNSORDERNO
B22-L100-S100-L-ZP75-D3-N3 mm
L
615 mm
A
100 mm
M
1 mm
N
10 mm
KG
30.000 kg
Download CAD models
Previews
3D
Dimension