B8V4AAH42A
Parker Pneumatic Division
Valve Products
Pneumatic Solenoid Valve - B Series
Pneumatic Solenoid Valve - B8 Series
Powered by
CAD模型選擇
{parkerpdn/valve_products/b_series/b8_series/b8_series_asmtab.prj},{NB=B8V4AAH42A},{B8=B8 Series},{OPF=1},{W3=V},{W4=},{W43=},{PS=4},{PE=A},{OV=A},{V=42},{VR=},{ENC=H},{OPT32=},{OPT42=},{OPT43=},{EL=A - Engineering Level},{C=},{PPATH=../b7_series/parts/b7_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
B8V4AAH42A
B8
B7 Series
B8 Series
OPF
Operator / Function Help
3-Way, 2-Position
4-Way, 2-Position
4-Way, 3-Position
3-Way, 2-Position
4-Way, 2-Position
4-Way, 3-Position
W3
3-Way, 2-Position
V - Single Solenoid, NC - Air Return / Spring Assist
W - Single Solenoid, NO - Air Return / Spring Assist
X - Single Remote Pilot, NC - Air Return / Spring Assist
Y - Single Remote Pilot, NO - Air Return / Spring Assist
V - Single Solenoid, NC - Air Return / Spring Assist
W - Single Solenoid, NO - Air Return / Spring Assist
X - Single Remote Pilot, NC - Air Return / Spring Assist
Y - Single Remote Pilot, NO - Air Return / Spring Assist
W4
4-Way, 2-Position
N/A
N/A
W43
4-Way, 3-Position
N/A
N/A
PS
Port Size / Thread Type, 4-Way
4 - 3/4 Inch NPT, Inline
9 - 3/4 Inch BSPP G, Inline
4 - 3/4 Inch NPT, Inline
9 - 3/4 Inch BSPP G, Inline
PE
Pilot Source / Pilot Exhaust
A - Internal, Port 1 / Tapped M5
B - Internal, Port 1 / Vented
K - External, Body / Tapped M5
A - Internal, Port 1 / Tapped M5
B - Internal, Port 1 / Vented
K - External, Body / Tapped M5
OV
Overrides
A - No Override
B - Flush, Non-Locking
C - Flush, Locking
D - Extended, Non-Locking
X - Valve Less 15mm Solenoid
A - No Override
B - Flush, Non-Locking
C - Flush, Locking
D - Extended, Non-Locking
X - Valve Less 15mm Solenoid
V
Voltage
42 - 24VAC 60Hz / 22VAC 50Hz
45 - 12VDC
49 - 24VDC
53 - 120VAC 60Hz / 110VAC 50Hz
57 - 240VAC 60Hz / 230 VAC 50Hz
42 - 24VAC 60Hz / 22VAC 50Hz
45 - 12VDC
49 - 24VDC
53 - 120VAC 60Hz / 110VAC 50Hz
57 - 240VAC 60Hz / 230 VAC 50Hz
VR
Voltage, Remote Pilot
N/A
N/A
ENC
Enclosures / Lead Length
H = 1/2 Inch NPT Conduit, 18 Inch Leads
5 = 15mm 3-Pin DIN 43650C (Male Only)
H = 1/2 Inch NPT Conduit, 18 Inch Leads
5 = 15mm 3-Pin DIN 43650C (Male Only)
OPT32
Options, 3-Way
N/A
N/A
OPT42
Options, 4-Way
N/A
N/A
OPT43
Options, 4-Way
N/A
N/A
EL
Engineering Level
A - Engineering Level
C
Certification
Blank - None
Blank - None
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews