??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
TYPE
type
SC
Serial code
TM
Texture of material
ST
Surface treatment
E
Enclosure
D
DH7
mm
DH7T
DH7t
+0.015/0 mm
D2
45 mm
D1
26 mm
B
27 mm
G
18 mm
T1
14 mm
L
35 mm
T
10 mm
F
30 mm
FF
f
15 mm
DD
d
4.5 mm
C
29.0 mm
F1
0.0 mm
HH
h
22 mm
H
9.5 mm
Y
3.0 mm
W1
2 mm
DD1
d1
4.5 mm
DD2
d2
8.0 mm
M
M4
W
35 mm
P
36 mm
INFOTEXT
website
Download CAD models
Previews
3D
Dimension