??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
SC
Serial code
LX
type
Standard type
TM
Texture of material
ST
Surface treatment
D
DH7
mm
D1
12 mm
D2
28 mm
B
12 mm
L
16 mm
T
6 mm
T1
9 mm
DD1
d1
3.5 mm
DD2
d2
6.5 mm
T2
3.5 mm
F
20 mm
F1
0 mm
DD
d
3.5 mm
P
Ph7
12.000 mm
T3
5 mm
SMB
Strut mounting bolt
M3
INFOTEXT
website
Download CAD models
Previews
3D
Dimension