??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
SC
Serial code
TM
Texture of material
ST
Surface treatment
FJ
annex
D
DH7
mm
DH7T
+0.021/0 mm
W
65 mm
B
45 mm
L
45 mm
T
12 mm
G
25 mm
F
47.5 mm
J
5.5 mm
K
6.5 mm
HH
h
22 mm
H
15 mm
E
30 mm
DD
d
6.6 mm
DD1
d1
11.0 mm
V
6.5 mm
M
M6
W1
2 mm
AB
Accessory bolt
(M6-20)*2
INFOTEXT
website
Download CAD models
Previews
3D
Dimension