??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
SC
Serial code
TM
Texture of material
ST
Surface treatment
D
DH7
mm
DH7T
+0.015/0 mm
F1
11 mm
H
31 mm
L
16 mm
T
9 mm
E
15 mm
G
5 mm
H1
9 mm
F
8 mm
M1
M4
M
M5
DD
d
5.5 mm
HH1
H1
35.0 mm
HH2
H2
38.5 mm
R
45 mm
INFOTEXT
website
Download CAD models
Previews
3D
Dimension