??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
SC
Serial code
TM
Texture of materia
ST
Surface treatment
FJ
enclosure
Hexagon socket head cap screw
D
DH7
mm
DH7T
+0.015/0 mm
L
45 mm
W
16 mm
C
16 mm
E
15 mm
F
15 mm
G
15 mm
H
9 mm
L1
22.5 mm
K
9.5 mm
M
M5
N
5.5 mm
S1
0 mm
F1
0 mm
W1
2 mm
AS1
Accessory screw
(M5-16)*1
AS2
Accessory stainless steel screws
(M5-16)*1
INFOTEXT
website
Download CAD models
Previews
3D
Dimension