??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSORDERNO
CODE
Code
LX
type
TYPE
Material (national standard)
TYPE1
Material (Japanese standard)
SUR
Surface_treatment
D
mm
DD
Dg6
3 mm
DG6T
Dg6t
-0.002/-0.008
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
B
mm
PG6
Pg6
3 mm
M
M3
W
6 mm
K
6.9 mm
D1
d
2.0 mm
DT
dt
+0.060/0
M1
m
0.50 mm
N
n
2 mm
GA
Change E dimensional tolerance
SKH
Attached retaining ring
INFOTEXT
website
Pobierz modele CAD
Previews
3D
Wymiar