??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
CODE
Code
TYPE
Material (national standard)
TYPE1
Material (Japanese standard)
SUR
Surface_treatment
D
mm
DG6
Dg6
6 mm
G6
Dg6T
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
M
M3
W
8 mm
K
9.2 mm
D1
d
5.0 mm
DT
dt
+0.075/0
M1
m
0.70 mm
N
n
2 mm
GA
Change E dimensional tolerance
SKH
Attached retaining ring
JD
Add guidance department
INFOTEXT
website
Download CAD models
Previews
3D
Dimension