??
Catalog navigation
CAD model selection
HELP_VARIABLE
BS
Base Style
BC10
TBD
Timing belt drive
mm
XXX
S
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
MW
Moter way
mm
PMM
Provide motor mode
mm
MT
Motor Type
mm
MP
Motor power
mm
B
Brakes
SQ
Sensor quantity
mm
ST
Sensor type
mm
CNSORDERNO
BC10-L90-S50-L-ZP20-D3 mm
L
345 mm
A
50 mm
M
1 mm
N
8 mm
KG
6.400 kg
MBB
P200
Download CAD models
Previews
3D
Dimension