??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 963 A
BNNORM2
~ISO 2009
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated with thick layer passivation
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length at form with shank
mm
K
Head height max.
mm
N
Width of slot
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature max.
mm
CAD모델 다운로드
미리보기
3D
치수도