??
Catalog navigation
CAD model selection
HELP_VARIABLE
BNARTNR
Order number
BNARTNR1
Order number
CODE
Code
BNMAT
Material
Steel
BNSURFACE
Surface
nickel plated
W
Brandtype
PFHV
PDM
Product features
Halter / Schraube: Stahl vernickelt
INST
Install
D1
Thread
LB
Hole size +0.08 / 0
mm
A
max.
0.92 mm
D2
max.
mm
D3
±0.25
mm
SM
Min. thickness
0.92 mm
G
±0.64
mm
H1
±0.65
mm
H2
±0.13
mm
T1
mm
T2
mm
MRL
Min. edge distance up to the hole centre
mm
Download CAD models
Previews
3D
Dimension