??
Catalog navigation
CAD model selection
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 6921
BNNORM2
EN 1665
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter (d1)
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
DC
Flange diameter max. (d2)
mm
K
Head height max.
mm
S
Across-flats-dimension max.
mm
B
Distance
mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
C
Height of plate lug (or thickness of the flange or collar) min.
mm
E
Width across corners min.
mm
Download CAD models
Previews
3D
Dimension