9021046
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.100 bigHead® with threaded bolt
02.600.100.30 bigHead® with threaded bolt
BN 26007 Fastener with threaded bolt
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_100/02_600_100_30/bn_26007/m1_sm1_b30_26007.prj},{NB=9021046},{BNARTNR=9021046},{BNARTNR1=9021046},{BZC=SM1/B30-M5X25},{W=INOX A4},{DXL=M5 x 25 mm},{D=M5},{NDM=5},{KDM=4.019},{L=25},{K=Ø 30},{D1=9.800},{L1=1.200},{X=1},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Order number
9021046
9021046
BNARTNR1
Order number
9021046
9021046
BZC
Orderspecification
SM1/B30-M5X25
SM1/B30-M5X25
W
Material
Stainless steel A4
DXL
Thread x Length
M5 x 25 mm
M5 x 25 mm
D
Thread
M5
M5
L
Length
25
25
mm
K
Round head
Ø 30
mm
BNMAT
Material
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸