??
Catalog navigation
CAD model selection
HELP_VARIABLE
BNARTNR
Order number
3784210
BNARTNR1
Order number
300176111
BZC
Orderspecification
SF2/B58-M6x15
W
Material
Stainless steel A4
DXL
Thread x Length
M6 x 15mm
D
Thread
M6
L
Length
15 mm
KF
Head shape
B58 - closed
K
Square head
58 x 58 mm
BNMAT
Material
Download CAD models
Previews
3D
Dimension