??
Catalog navigation
CAD model selection
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 84 A
BNNORM2
~ISO 1207
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
DK
Head diameter
mm
DA
max.
mm
K
Head height
mm
N
Width of slot
mm
R
Transition radius under head
mm
T
Depth of the driving feature min.
mm
W
min.
mm
X
max.
mm
Download CAD models
Previews
3D
Dimension