??
Catalog navigation
CAD model selection
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 965 A
BNNORM2
~ISO 7046-1
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
K
Head height max.
mm
R
Transition radius under head max.
mm
M
Wing diameter of cross recesses
mm
Download CAD models
Previews
3D
Dimension