??
Catalog navigation
CAD model selection
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 7604 C
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
1.500 mm
L
Nominal length
mm
S
Width across flats
mm
DC
Flange or flange diameter h14
mm
C
Height of plate lug (flansch or collar thickness) +0.2 / 0
mm
DE
Diameter groove +0.5 / 0
mm
DK
Head diameter min.
mm
K
Head height
mm
I
Screw deep ± 0.2
12.000 mm
T
Depth center bore +0.6 / -0.3
mm
Download CAD models
Previews
3D
Dimension