??
Catalog navigation
CAD model selection
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 912
BNNORM2
ISO 4762
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Thread pitch
mm
L
Nominal length
mm
B
Thread length
mm
LS
Shank length min.
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
DK
Head diameter max.
mm
DA
Inner diameter of bearing surface max.
mm
DS
Diameter of the unthreaded shank max.
mm
E
Reduction in diameter at the Hex min.
mm
F
Distance max.
mm
K
Head height max.
mm
R
Transition radius under head min.
mm
S
Width across flats
mm
T
Depth of the driving feature min.
mm
V
Chamfer max.
mm
DW
Diameter of the bearing face min.
mm
W
Residual head height min.
mm
Download CAD models
Previews
3D
Dimension