??
Catalog navigation
CAD model selection
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 316
BNMAT
Material
Brass
BNSURFACE
Surface
nickel plated
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face max.
mm
B
Thread length
mm
DW
Diameter of the bearing face max.
mm
DK
Head diameter top max.
mm
E
Wingspan max.
mm
G1
Thick wings above max.
mm
G2
Thick wings below max.
mm
H
Wing height max.
mm
K
Head height max.
mm
R1
Radius 1 ~
mm
R2
Radius 2 ~
mm
R3
Radius 3 ~
mm
R4
Radius 4 ~
mm
Download CAD models
Previews
3D
Dimension