??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
BREI 8
L1
19 mm
L2
15 mm
L3
14 mm
L4
12.2 mm
L5
9 mm
L6
8.3 mm
L7
7.5 mm
A
a
8.5 mm
B
b
8.2 mm
C
c
2.5 mm
E
e
0.7 mm
Download CAD models
Previews
3D
Dimension