??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Installation plate for command devices [ACO025016]
ETIM_9_0
Built-in panel for command devices [EC000201]
EF000008
Width
136 mm
EF000040
Height
100 mm
EF002169
Material
Plastic
EF001372
Number of command positions
8
EF000243
Diameter openings
16 mm
EF000007
Colour
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
1
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews