??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Busbar adapter (low-voltage switching technology) [ACN951016]
ETIM_9_0
Busbar adapter [EC001531]
EF003700
Mounting rail armament
1 mounting rail
EF003961
Type of electric connection
EF008250
Rated current In
A
EF006536
Min. busbar thickness
2 mm
EF003702
Max. busbar thickness
2 mm
EF003703
Width of the adapter
mm
EF003704
Rail width
24 mm
EF002638
Busbar distance
60 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews
3D
Dimension