??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
191092
MANUTYPEDESC
Manufacturer Type Description
MSFB-8-125A
DESCSHORT
Short Description
Board, 8 outgoers, 405mm width, 125 A
DESCLONG
Long Description
Board 3 pole, for 8 outgoers, width: 405 mm, rated operating voltage: Ue= 690 V, rated operational current: Ie= 125 A, center-line spacing: 60 mm, mounting position: horizontal, degree of protection: IP20
INTNO
International product number
4015081915903
NETTO_WEIGHT
Netto weight
1.278 kg
ECLASS_13_0
Busbar system for distribution boards [ACO389016]
ETIM_9_0
Busbar system for distribution boards [EC001900]
EF000040
Height
45 mm
EF000008
Width
405 mm
EF000049
Depth
160 mm
EF001391
Number of poles
3
EF002638
Busbar distance
60 mm
EF002639
Busbar height
0 mm
EF002640
Busbar thickness
0 mm
EF000227
Rated current
125 A
EF002562
Short-circuit breaking capacity (Icw)
10 kA
EF002169
Material
Copper
EF000139
Surface protection
Bare
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews