??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
BORE
Bore
Inch
A
3 1/4 Inch
B
12 1/8 Inch
D
17 3/4 Inch
E
12 1/2 Inch
F
12 Inch
G
0.814 Inch
H
1/8 Inch
L
15 3/4 Inch
M
Bolt Circle M
15 Inch
CS
Cap Screws Required NC Grade 5
5=1-1/4 X15-1/2 Inch
SS
Set Screw Dimensions
None Inch
WEIGHT
Average Weight
382.0 Lbs
Download CAD models
Previews
3D
Dimension