??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
V56SGPEWD400
NDMM
Nominal diameter
400 mm
NDINCH
16 Inch
DM
406 mm
DINC
P.C.D
515 mm
DINN
Number of holes
16
DINH
Diameter
26 mm
D
600 mm
D1
470 mm
D2
235 mm
L
169 mm
H
390 mm
H1
300 mm
H2
350 mm
D3
300 mm
H3
108 mm
A
272 mm
A2
99.2 mm
I
540 mm
Download CAD models
Previews
3D
Dimension