??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
SERIES
Series
P
Porting
TYPE
Type
A
Actuation
T
Toggle
TR
Temperature Range
-20° to 160° F
FP
Flow Path
1-2
OP
Operating Pressure
0 to 125 psi
C
FR50
Flow Rate 50psi
FR125
Flow Rate 125 psi
FT
Fill Time (0-90psi)
ET
Exhaust Time (100-10 psi)
Download CAD models
Previews
3D
Dimension