??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
SC
Serial code
TYPE
type
HN
hardness
CO
colour
MATP1
Material of Pulley(Coating material)
MATP2
Bearing material
MATP3
Shaft material
SUS303
D
d
mm
DD
D
mm
SP
shape
A
M
Thread type
M3 mm
F1
F
mm
B
BB
3 mm
D1
7 mm
B1
0 mm
R
r
0.10 min
G
1.5 mm
RR
R
5 mm
N
Allowable load
UB
Use bearings
683ZZ
INFOTEXT
io
website
Download CAD models
Previews
3D
Dimension