??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
120814
MANUTYPEDESC
Manufacturer Type Description
V-M20-VENT
DESCSHORT
Short Description
Cable gland, for ventilation, M20, RAL 7035, IP68
DESCLONG
Long Description
Cable glands with integrated pressure equalization, cable entry=M20, drilling dimensions=20.5mm, utilization cable NYM/NYY, 4-wire=H05VV-F4x2.5/3x4, NYM 5x1.5/5x2.5mm² , degree of protection IP68, polyamide, halogen free, RAL 7035, with lock nut and built-in strain relief, flammability classification V2 according to UL94
INTNO
International product number
4015081186440
NETTO_WEIGHT
Netto weight
0.013 kg
ECLASS_13_0
Cable gland (electrical installation) [AFR797008]
ETIM_9_0
Cable gland [EC000441]
EF001758
Thread type
Metric
EF007839
Nominal thread size metric/PG
20
EF007838
Nominal thread size inch/gas pipe thread
Other
EF003712
Pitch thread
15 mm
EF000368
Thread length
10 mm
EF000177
Wrench width
30 mm
EF005268
Hexagon angular dimension
0 mm
EF005466
Suitable for cable diameter
6 - 13 mm
EF002169
Material
Plastic
EF001257
Material quality
Polyamide (PA)
EF000139
Surface protection
Untreated
EF000025
Halogen free
true
EF001210
Glass-fibre reinforced
false
EF005474
Degree of protection (IP)
IP68
EF000084
Shock resistant
true
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF000734
Bend radius protection/trumpet flare
false
EF005049
With locknut
true
EF012547
Snapping in opening
false
EF000010
Model
Straight
EF005004
Multi seal area
false
EF004685
Flat cable coupling
false
EF000878
With strain relief
true
EF001217
Type of sealing
Cut-out ring
EF005337
Separable screw gland
true
EF001742
Operating temperature
-20 - 120 °C
EF004191
Explosion-tested version
false
EF005728
For Ex-zone gas
None
EF008404
For Ex-Zone dust
None
EF012184
For armoured cable
false
EF001062
EMC-version
false
EF000881
Screened
false
EF024919
Pressure-compensating
false
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews