??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
CAPJ
TYPE
kongxing
Standard hole
MAT1
hub material
aluminium alloy
MAT2
Adjusting ring material
polyurethane
SUR
hub surface
anodizing
ENCL
enclosure
Stop screw
D
mm
COLOR
colour
D1
d1
mm
ALT1
Change left axis bore
LDC
Minimum unit 0.1mm
mm
RDC
Minimum unit 0.1mm
mm
ALT2
biangengzuoyoukongjing
D2
d2
mm
D2Z3
'','yixuanze RDC'
L
mm
LL
mm
B
mm
C
mm
F
mm
M
Stop screw
mm
JGNJ
Tightening torque(N·m)
RXNJ
Allowable torque(*N*m)
RXPJ
Allow installation deviation
1 °
RXPX
Allow installation eccentricity deviation
mm
NZGD
Static torsional stiffness(N*m/rad)
MAXSPEED
Maximum speed(r/min)
GXJ
Moment of inertia(kg*m^2)
ZXZF
Allowable axial amplitude
mm
WEIGHT
Weight (g)
g
Download CAD models
Previews
3D
Dimension