??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Product No.
14070183
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
Caramba High Performance Wire Rope and Gear Grease
HW
Note
Danger! Observe safety data sheet!
IH
Contents
500 ml
EG
Properties
Caramba High Performance Wire Rope and Gear
TP
Temperature
Temperature range: -30°C to +120°C (emergency lubrication up to +450°C). °C
GEW
Weight
469 g
CTN
Customs tariff number
34031980
Download CAD models
No generation actions are associated with this part