??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Special Springs
CODE2
PSA - Mabec
L1
mm
SX
mm
Enter value for SX
mm
cm
inch
ft
A
13 mm
B
- mm
D
mm
S1
Initial deflection
mm
F1
Force
N
S2
Deflection 25% Lo
mm
F2
Force
N
S3
Deflection 32% Lo
mm
F3
Force
N
C
34 mm
T
14 mm
XMINIMO
8 mm
DH
32 mm
L0
mm
R
N/mm
Download CAD models
Previews
3D
Dimension