??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
CASWC
TYPE
Diaphragm type
Double diaphragm type
MAT1
subject material
S45C
MAT2
Diaphragm material
stainless steel
SUR
subject surface
black
ENCL
enclosure
Fastening bolt/Fixing screw
D
87 mm
D1
d1
mm
D2
d2
mm
M
Fastening bolt size
M8X25
NJ
Bolt Tightening torque(N*m)
28
RX
Allowable torque(*N*m)
180
PJ
Allow installation deviation
0.6 °
PX
Allowable eccentricity
0.2 mm
GC
Static torsional stiffness constant(N*m/rad)
140000 mm
MAXSPEED
Maximum speed(r/min)
6000
GXJ
Moment of inertia(kg*m^3)
1.94X10^-3
ZF
Allowable axial amplitude
±1.0 mm
XS
Compensation coefficient
1.5 mm
WEI
Weight (g)
1.9 kg
LINK
link
https://www.srdfaa.com/product/1141603220976.html
Download CAD models
Previews
3D
Dimension