??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
TYPE
Diaphragm type
MAT1
subject material
S45C
MAT2
Diaphragm material
stainless steel
SUR
subject surface
black
ENCL
enclosure
Fastening bolt/Fixing screw
D
65 mm
D1
d1
mm
D2
d2
mm
LL1
left L1
26.5 mm
RL1
right L1
25.0 mm
LL2
L2
5.5 mm
LD1
left D1
41 mm
RD1
right D1
42 mm
LPCD
left P.C.D.
29 mm
RPCD
right P.C.D.
36 mm
M
Fastening bolt
M5X25
NJ
Bolt Tightening torque(N*m)
6
RX
Allowable torque(*N*m)
60
PJ
Allow installation deviation
0.6 °
PX
Allowable eccentricity
mm
GC
Static torsional stiffness constant(N*m/rad)
mm
MAXSPEED
Maximum speed(r/min)
8000
GXJ
Moment of inertia(kg*m^3)
ZF
Allowable axial amplitude
mm
XS
Compensation coefficient
1.5 mm
WEI
Weight (g)
g
LINK
link
https://www.srdfaa.com/product/1141603220989.html
Download CAD models
Previews
3D
Dimension