??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CODE
daima
TYPE
mopianleixing
MAT1
zhuti caizhi
S45C
MAT2
mopian caizhi
buxiugang
SUR
zhuti biaomianchuli
fahei
ENCL
fujian
jingguluoshuan/gudingluosi
D
65 mm
D1
d1
mm
D2
d2
mm
M
jingguoluoshuan chichun
M6X20
NJ
luoshuan jingguniuju(N*m)
15.7
RX
rongxuniuju(N*m)
60
PJ
rongxupianjiao
0.6 °
PX
rongxupianxin
mm
GC
jingtainiuzhuangangduchangshu(N*m/rad)
mm
MAXSPEED
zuigaozhuansu(r/min)
8000
GXJ
guanxingju(kg*m^3)
ZF
rongxuzhouxiangzhengfu
mm
XS
buchangxishu
1.5 mm
WEI
zhongliang
884 g
LINK
wangzhi
https://www.srdfaa.com/product/1141603220987.html
CAD모델 다운로드
미리보기
3D
치수도