??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Ident number
CNSORDERNO
Order number
1827020292
CYL
Cylinders
125 - 125 mm
A
Distance
12.0 mm
B
Distance
45.5 mm
C
Distance
29.0 mm
D
Distance
6.5 mm
E
Distance
21 mm
M1
Thread
M5x10
MA1
2 Nm
MAT
Material
Aluminium
CNSMASSEXACT
Weight
0.031 kg
VER
1
Download CAD models
Previews
3D
Dimension