??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
CB202D
HT
Hole type
Y : Thread hole
MPR
Movement per revolution
39.952 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MOX
Motor output
750 : 750W
BRAKE
Motor Brake
L
Length of Actuator
697.25 mm
A
50.0 mm
M
2 unit
N
8 unit
KG
28.00 kg
Download CAD models
Previews
3D
Dimension