??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
CBAH
TYPE
type
Single bearing
MAT
Pulley material
aluminium alloy
MATX
Flange material
aluminium alloy
BG
Bearing material
steel
SUR
surface
Natural color anodizing treatment
SUR1
surface1
Natural color anodizing treatment
NT
No. of Teeth
TNW
Type and nominal width
TNW1
Corresponding belt
DD
dShaft diameter
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
mm
W
mm
S
mm
NO
Bearing size No
D
Bearing diameter
B
Bearing width
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
https://www.srdfaa.com/category/15
Download CAD models
Previews
3D
Dimension