??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
CBFPA
MAT
Pulley material
aluminium alloy
MATX
Flange material
aluminium alloy
SUR
surface
Natural color anodizing treatment
NT
No. of Teeth
TNW
Type and nominal width
S5M
TS
Tooth Shape
A
W
mm
Enter value for W
mm
cm
inch
ft
SHS
Shaft Hole Specifications
DD
d Shaft Hole Dia. 1mm Increment
mm
Enter value for DD
d Shaft Hole Dia. 1mm Increment
mm
cm
inch
ft
PD
P.D.
22.28 mm
OD
O.D.
21.32 mm
F
26 mm
E
13.0 mm
ZJG1
Set Screw Angle
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
ZJG4
Machining threaded holes
WMC
mm
WA
mm
LINK
link
https://www.srdfaa.com/product/1141603222896.html
Download CAD models
Previews
3D
Dimension