??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
TYPE
type
Press-in type
MATG
The main material
SUS304
MATT
Adjusting ring material
SUS304
MATZT
Cue ball material
MATH
Sub ball material
SUS440(HRC55~)
D1
mm
D
9 mm
L
4 mm
H
1 mm
L1
1.1 mm
DD
d
4.00 mm
NLO
Load resistance N (kgf)
LINK
link
https://www.srdfaa.com/product/1141603221799.html
Download CAD models
Previews
3D
Dimension